IESNA:LM-63-2002
[TEST]P940069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13992
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1864.5 1719.3 1586.9 1463.6 1363 1319.9 1317.7 1340.3 1400.9 1529.4
1729.9 1964.4 2229.1 2519.6 2763.1 2983.2 3187.5 3413.6 3598.2 3796.4
4040.7 4201.8 4320.6 4473.4 4692.7 5137.5 5802.4 6639.7 7330.3 7238.8
5938.5 3184.4 1038.5 441 172.5 56.7 0
1864.5 1729.9 1598.3 1473.5 1372.9 1322.9 1323.7 1344.9 1404.6 1531.7
1728.4 1953 2218.5 2512.8 2757.1 2980.2 3179.9 3394 3586.9 3785.8
4025.6 4210.9 4338.7 4447.6 4674.6 5092.1 5724.4 6562.5 7301.5 7221.4
6051.2 3363 1194.4 459.1 192.9 68.8 0
1864.5 1734.4 1608.1 1488.6 1388.8 1332 1324.5 1338.1 1384.2 1481.8
1649 1873.6 2133.1 2410.7 2672.4 2907.6 3104.3 3284.3 3474.2 3690.5
3931 4190.5 4402.3 4566.4 4766.8 5106.5 5651.8 6473.3 7408.2 7783.4
6921.8 4493.8 1791.2 800.3 353.2 126.3 0
1864.5 1732.2 1617.2 1505.2 1407.7 1350.9 1334.3 1344.1 1375.9 1447.8
1583.1 1775.3 2004.5 2254.8 2512 2781.3 3037.7 3253.3 3456 3677.6
3946.9 4216.2 4461.3 4681.4 4937 5257 5756.2 6571.6 7812.9 9034.5
9012.5 6654.1 3387.9 1599.8 739.8 253.4 0
1864.5 1743.5 1639.1 1542.3 1453.8 1391 1367.6 1372.1 1396.3 1449.3
1545.3 1692.8 1890.2 2102 2325.2 2588.4 2894.7 3214.7 3497.6 3790.3
4073.2 4388.6 4721.5 5037.6 5391.6 5837.9 6466.5 7392.3 8871.1 10734.8
11404.3 8902.8 5785 2968.9 1285.9 400.1 0
1864.5 1742 1645.9 1549.1 1462.1 1396.3 1369.8 1375.9 1399.3 1450.8
1537 1680.7 1870.6 2079.3 2297.2 2554.4 2863.7 3189 3487 3793.4
4084.6 4399.2 4732 5065.6 5436.3 5896.9 6524.7 7438.4 8872.6 10694.8
11399 9036.7 5760 2922.7 1257.9 385.8 0
1864.5 1757.9 1670.9 1590.7 1515.1 1454.6 1423.5 1418.3 1440.9 1487.1
1561.2 1675.4 1820.7 1995.4 2211.7 2458.3 2779 3138.3 3530.9 3948.4
4368.2 4781.2 5170.8 5549.7 5950.6 6402.9 6913.5 7543.6 8351.4 9116.1
8647.9 6080 2605.8 829.8 299.5 73.4 0
1864.5 1777.5 1708.7 1649.7 1593.7 1544.6 1512.8 1497.7 1507.5 1547.6
1612.6 1697.4 1809.3 1965.1 2177.7 2447 2769.2 3139.8 3542.2 3952.2
4342.5 4715.4 5070.2 5412 5719.9 5988.4 6199.5 6318.2 6219.9 5475.6
3481 1217.8 478 274.6 136.2 46.9 0
1864.5 1804.8 1758.6 1719.3 1684.5 1650.5 1629.3 1622.5 1629.3 1655.8
1700.4 1763.9 1858.5 2003.7 2197.3 2443.2 2740.4 3076.3 3418.9 3753.3
4061.1 4365.9 4618.6 4842.5 5006.6 5088.3 5058.1 4819.8 4167 2807
1161.1 498.5 341.1 239.8 153.5 66.6 0
1864.5 1831.2 1809.3 1793.4 1778.3 1767 1764.7 1774.5 1794.9 1832
1881.2 1946.2 2034.7 2168.6 2340.3 2566.5 2844.8 3158.7 3487.8 3829.7
4176.8 4519.5 4837.2 5111 5328.1 5412.8 5248.7 4616.3 3272.9 1476.5
611.9 391.8 277.6 189.9 124 56.7 0
1864.5 1869.8 1872.8 1881.2 1890.2 1903.9 1924.3 1959.1 2006.7 2067.2
2145.2 2240.5 2372.8 2557.4 2798.7 3091.4 3422.7 3773.7 4138.3 4503.6
4865.9 5221.4 5555.8 5785 5829.6 5590.6 4955.9 3834.2 2218.5 831.3
429.6 297.3 205.7 127.1 75.6 27.2 0
1864.5 1880.4 1894 1916.7 1936.4 1959.8 1991.6 2030.2 2083.9 2148.9
2226.8 2328.2 2462.1 2638.3 2851.6 3100.5 3373.5 3659.5 3956 4246.4
4524 4799.4 5033.1 5166.2 5108.7 4791.8 4153.4 3167.8 1805.5 684.5
365.3 248.9 172.5 103.6 56.7 15.9 0
1864.5 1892.5 1920.5 1950.8 1984 2012.8 2052.1 2096.7 2143.6 2206.4
2276 2354.7 2456.8 2584.6 2733.6 2900.8 3083.1 3270.7 3462.8 3644.3
3814.5 3952.2 4023.3 3965.8 3732.8 3288.8 2675.4 1937.9 1100.6 505.3
307.9 217.8 154.3 100.6 59.8 20.4 0
1864.5 1906.9 1956.1 2006.7 2050.6 2084.6 2121.7 2150.4 2172.4 2193.6
2208.7 2220 2230.6 2235.9 2227.6 2190.5 2122.5 2040 1959.1 1840.3
1645.9 1397.1 1157.3 957.6 794.2 664.9 564.3 485.6 419 362.3
304.8 254.9 207.3 155.1 99.1 36.3 0
1864.5 1928.1 1990.8 2052.1 2093.7 2120.9 2135.3 2140.6 2129.3 2109.6
2080.9 2038.5 1969.7 1880.4 1768.5 1644.4 1523.4 1407.7 1293.4 1178.5
1062 956.1 865.3 776.1 698.2 630.1 573.4 524.2 476.5 428.9
372.9 319.2 257.2 192.1 112.7 44.6 0
1864.5 1946.2 2024.9 2080.9 2115.7 2127 2120.2 2108.1 2080.1 2040
1974.2 1871.3 1753.3 1640.6 1553.6 1481.8 1401.6 1309.3 1214.8 1126.3
1054.4 1015.8 959.9 882.7 809.3 742.8 675.5 609.7 551.4 495.4
431.1 360.8 279.1 197.4 115 55.2 0
1864.5 1961.3 2045.3 2097.5 2116.4 2110.4 2099 2073.3 2027.2 1955.3
1860 1758.6 1667.1 1586.9 1510.5 1435.6 1356.2 1272.3 1198.9 1143.7
1127 1122.5 1083.9 1020.4 951.6 881.2 796.5 713.3 636.1 571.1
507.5 437.2 367.6 283.7 198.2 102.9 0
1864.5 1977.2 2063.5 2109.6 2113.4 2097.5 2077.1 2037.7 1966.6 1879.7
1801.7 1737.5 1668.6 1588.4 1499.2 1411.4 1319.9 1233.7 1154.3 1108.9
1093.8 1074.1 1050.6 1010.6 941 871.4 810.9 754.9 711.8 664.1
604.4 540.8 472 391.1 306.3 182.3 0
1864.5 1987.1 2072.5 2106.6 2102.8 2079.3 2047.6 1993.1 1912.2 1839.6
1788.9 1739.7 1678.5 1599 1502.2 1391 1281.3 1177.7 1086.9 1046.9
1004.5 975.8 941.7 869.1 797.2 742 695.9 662.6 636.1 594.5
553.7 491.7 422.1 354 273.8 162.6 0
1864.5 1990.8 2080.9 2109.6 2097.5 2072.5 2032.4 1962.1 1883.4 1825.2
1782.1 1737.5 1680 1606.6 1504.5 1378.9 1240.5 1116.4 1020.4 972.7
919.8 872.1 804.8 724.6 663.4 616.5 579.4 548.4 515.1 476.5
447.8 388 316.2 258.7 198.9 99.8 0
1864.5 2002.2 2086.9 2111.1 2098.3 2069.5 2020.3 1949.2 1870.6 1816.1
1775.3 1726.1 1672.4 1593.7 1492.4 1367.6 1225.4 1085.4 981.1 910.7
840.4 788.9 716.3 656.6 599.1 554.4 518.9 490.9 467.5 441
465.9 386.5 295 225.4 167.2 69.6 0
1864.5 2001.4 2088.4 2113.4 2099.8 2068 2024.1 1950 1869.1 1817.6
1775.3 1728.4 1676.2 1599.8 1500.7 1375.1 1232.2 1089.2 978 903.9
833.6 779.8 708.7 647.5 590 544.6 509.1 481.8 461.4 434.9
481.1 356.3 282.1 226.9 168.7 69.6 0
